IESNA:LM-63-2002
[TEST]P1366229
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB6C-827-U-T2R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31811.1
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
3556.0 5097.5 6323.7 7120.7 7838.9 8285.6 8425.7 8320.6 8364.4 9100.2 10711.7 12314.5 13794.7 14959.6 15940.6 16877.8 17508.4 
17657.3 17359.5 16501.1 14942.1 11894.1 9590.6 7838.9 4388.0 1988.2 1804.3 1418.9 1164.9 989.7 718.2 586.8 306.5 131.4 35.0 17.5 0.0 0.0 
3556.0 5071.2 6288.7 7129.5 7795.1 8268.1 8443.3 8346.9 8390.7 9135.2 10685.5 12384.6 13750.9 14977.1 15888.0 16842.7 17473.3 
17613.5 17403.3 16518.7 14915.8 11937.9 9625.7 7900.2 4729.6 2032.0 1874.3 1462.7 1164.9 989.7 753.2 604.3 332.8 131.4 43.8 26.3 0.0 0.0 
3556.0 5071.2 6244.9 7068.2 7786.4 8329.4 8592.2 8557.1 8583.4 9179.0 10449.0 12078.1 13426.9 14609.3 15441.4 16290.9 17000.4 
17280.7 17175.5 16501.1 15187.4 13111.6 10396.4 8513.3 5947.1 2583.8 2242.2 1559.0 1243.7 1042.3 832.1 674.4 551.8 394.1 315.3 78.8 8.8 
0.0 
3556.0 4974.9 6131.0 7015.6 7777.6 8381.9 8758.6 8854.9 8863.7 9179.0 10063.6 11508.8 12840.1 13961.2 14810.7 15450.1 16177.1 
16667.6 16807.7 16615.0 15818.0 14267.7 12349.6 10054.8 7970.3 4922.3 4501.9 2907.8 1813.0 1278.8 998.5 762.0 621.9 402.9 280.3 70.1 
8.8 0.0 
3556.0 4834.7 5947.1 6893.0 7690.0 8364.4 8898.7 9196.5 9310.4 9485.5 10072.4 11062.1 12279.5 13348.1 14241.4 14933.4 15555.2 
16115.8 16544.9 16667.6 16439.8 15782.9 14451.6 12463.4 10265.0 7996.6 7541.1 5053.7 2794.0 1664.1 1147.4 788.3 604.3 429.2 289.0 
87.6 8.8 0.0 
3556.0 4685.8 5701.8 6630.2 7436.0 8259.3 8933.7 9459.3 9757.0 9967.2 10282.6 10860.6 11815.3 12945.2 13978.7 14810.7 15450.1 
16001.9 16413.6 16904.0 17254.4 17219.3 16842.7 15756.7 14066.3 11911.6 11429.9 9380.4 6455.1 3118.0 1760.5 1059.8 648.1 306.5 
140.1 52.6 17.5 0.0 
3556.0 4475.6 5421.6 6271.1 7094.4 7865.2 8600.9 9310.4 9888.4 10265.0 10606.6 11000.8 11517.5 12332.1 13330.5 14442.9 15432.6 
16378.5 17158.0 17876.2 18804.6 19505.3 19890.7 20048.4 19803.1 18664.5 18375.5 16431.1 12183.2 8767.3 4501.9 1585.3 770.8 
367.9 157.7 70.1 26.3 0.0 
3556.0 4239.1 5009.9 5763.1 6498.9 7269.6 7987.8 8662.2 9380.4 10054.8 10615.4 11114.6 11578.8 12078.1 12621.1 13339.3 14232.7 
15204.9 16264.7 17412.0 18909.7 20784.1 21747.5 22500.8 23140.1 22982.5 22868.6 20994.3 18331.7 15686.6 12043.0 8968.8 
4887.3 1121.1 359.1 140.1 43.8 0.0 
3556.0 4002.7 4519.4 5123.8 5719.3 6350.0 6945.5 7584.9 8154.2 8802.4 9459.3 10089.9 10764.3 11421.2 12174.4 12953.9 13794.7 
14845.8 15923.1 17175.5 19137.5 21712.5 23411.6 24874.3 26468.4 27904.8 27878.5 27510.7 27125.3 24830.5 21248.3 16720.1 
8127.9 2329.8 595.6 105.1 52.6 0.0 
3556.0 3993.9 4501.9 5044.9 5640.5 6253.6 6884.2 7471.1 8031.6 8679.7 9310.4 9941.0 10650.4 11333.6 12060.5 12866.3 13733.4 
14740.7 15861.8 17184.3 19084.9 21712.5 23402.9 25032.0 26652.3 28044.9 28150.0 27834.7 27501.9 25137.1 21519.8 16825.2 
7576.2 2172.1 560.5 105.1 52.6 0.0 
3556.0 3731.1 3985.1 4318.0 4685.8 5053.7 5474.1 5850.7 6288.7 6770.4 7208.3 7698.8 8189.3 8714.8 9266.6 9967.2 10685.5 11526.3 
12428.4 13584.5 15310.0 17175.5 18506.9 19873.2 21265.8 21721.2 21686.2 20915.5 19934.5 17350.7 14556.7 10098.6 3275.7 665.7 
192.7 78.8 52.6 0.0 
3556.0 3591.0 3687.4 3836.3 4028.9 4239.1 4440.6 4642.0 4869.8 5106.2 5334.0 5579.2 5877.0 6157.3 6472.6 6840.4 7471.1 8250.6 9073.9 
10037.3 11289.8 12262.0 13067.8 13698.4 13987.4 13470.7 13181.6 12227.0 10939.4 9327.9 7655.0 5158.8 1629.1 359.1 131.4 70.1 43.8 
0.0 
3556.0 3442.1 3389.6 3372.0 3380.8 3389.6 3389.6 3372.0 3354.5 3319.5 3284.5 3240.7 3266.9 3284.5 3319.5 3328.3 3468.4 3906.3 4414.3 
4922.3 5255.1 5246.4 5106.2 4668.3 3958.9 3240.7 3091.8 2496.2 1655.4 1042.3 727.0 464.2 236.5 140.1 87.6 52.6 35.0 0.0 
3556.0 3170.6 2820.3 2522.5 2251.0 1979.4 1751.7 1532.7 1340.1 1191.2 1059.8 963.4 928.4 972.2 1016.0 1051.0 1051.0 1033.5 1147.4 
1261.2 1296.3 1252.5 1024.8 735.7 508.0 367.9 350.3 306.5 262.8 219.0 175.2 140.1 113.9 78.8 61.3 35.0 26.3 0.0 
3556.0 2925.4 2312.3 1848.1 1497.7 1270.0 1138.6 1059.8 989.7 919.6 858.3 797.0 735.7 709.4 735.7 770.8 797.0 805.8 762.0 691.9 613.1 534.3 455.4 
385.4 332.8 289.0 280.3 254.0 227.7 183.9 148.9 113.9 87.6 61.3 43.8 26.3 26.3 0.0 
3556.0 2680.1 1935.6 1418.9 1199.9 1094.8 1024.8 963.4 902.1 832.1 779.5 718.2 665.7 613.1 578.1 569.3 569.3 578.1 578.1 586.8 569.3 534.3 473.0 
394.1 324.1 262.8 254.0 227.7 201.4 166.4 131.4 96.3 70.1 52.6 35.0 26.3 17.5 0.0 
3556.0 2452.4 1637.9 1226.2 1112.3 1033.5 963.4 902.1 840.8 770.8 709.4 656.9 604.3 551.8 508.0 473.0 437.9 429.2 429.2 429.2 429.2 420.4 359.1 
297.8 271.5 245.2 245.2 219.0 192.7 148.9 105.1 87.6 61.3 43.8 26.3 17.5 17.5 0.0 
3556.0 2268.5 1445.2 1147.4 1059.8 981.0 919.6 849.6 779.5 718.2 656.9 595.6 551.8 499.2 464.2 446.7 402.9 376.6 350.3 341.6 324.1 306.5 297.8 289.0 
271.5 254.0 254.0 236.5 201.4 157.7 131.4 105.1 70.1 43.8 17.5 17.5 8.8 0.0 
3556.0 2180.9 1340.1 1112.3 1024.8 945.9 875.9 805.8 744.5 674.4 613.1 551.8 508.0 464.2 437.9 411.7 376.6 359.1 350.3 315.3 306.5 297.8 297.8 289.0 
271.5 254.0 254.0 227.7 201.4 175.2 148.9 113.9 78.8 26.3 17.5 8.8 8.8 0.0 
3556.0 2058.3 1252.5 1086.1 998.5 919.6 849.6 779.5 718.2 648.1 578.1 525.5 481.7 446.7 411.7 394.1 359.1 341.6 324.1 306.5 289.0 289.0 280.3 280.3 
262.8 236.5 236.5 201.4 175.2 148.9 122.6 96.3 52.6 17.5 8.8 0.0 0.0 0.0 
3556.0 2075.8 1235.0 1077.3 998.5 910.9 832.1 762.0 700.7 630.6 569.3 516.8 481.7 446.7 411.7 394.1 359.1 341.6 324.1 306.5 297.8 289.0 280.3 271.5 
254.0 219.0 210.2 157.7 140.1 113.9 87.6 61.3 35.0 17.5 0.0 0.0 0.0 0.0 
3556.0 2058.3 1252.5 1086.1 989.7 910.9 840.8 762.0 700.7 630.6 569.3 516.8 481.7 446.7 411.7 394.1 359.1 341.6 324.1 306.5 297.8 289.0 280.3 271.5 
254.0 210.2 201.4 157.7 131.4 105.1 87.6 61.3 35.0 8.8 0.0 0.0 0.0 0.0 
